PVC Octagon Boxes

Southwire #: POCT-400150 Model #: POCT-400150

Used as a junction box

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 1/2" and 3/4" hub
  • Not designed for fixture or luminary support
  • PVC
  • UL Listed, CSA Listed
  • 4" X 1-1/2"
  • 4" X 1-1/2"
  • 4" X 1-1/2"
  • 4" X 1-1/2"

Specifications

measurement
imperial metric
Stock # POCT-400150 POCT-400150
Model # POCT-400150 POCT-400150
UPC # 784297004513 784297004513
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;