OBS REPLACED BY None

Southwire #: 65081902 Model #: R-LR-150

R-LR-150W 1-1/2" Rigd Typ-LR Bdy

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Removable and reusable, SimPush Fittings install quickly without tools or the need to threading conduit. Simply pushing the fitting onto the conduit. Never bother with threading conduit ever again.
  • Never thread conduit again with SimPush, push-to-install conduit fittings
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Works with a threaded or non threaded rigid, IMC, and galvanized conduit
  • NEMA 3S, IP66
  • cULus Listed safety certified

Specifications

Model # R-LR-150 R-LR-150
Product Height 9.05 22.99 inch cm
Product Width 2.85 7.24 inch cm
Product Weight 1.792238 0.81 lbs kg
Product Type FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - CONDUIT BODIES FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - CONDUIT BODIES
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;