No-Caulk Flashing OBSOLETE, NO REPLACEMENT

Southwire #: P-339 Model #: P-339

Prevents water leaks where conduit enters roof surface

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Flashing base and collar are separate
  • Fits flat surface up to 40 deg pitch
  • For plastic, cast iron, or galvanized pipe
  • 24 gauge galvanized steel base, elastomeric compound collar
  • 1-1/4" TO 1-1/2"

Specifications

Stock # P-339 P-339
Model # P-339 P-339
UPC # 784297520297 784297520297
Product Height 4.71 11.96 inch cm
Product Width 4.71 11.96 inch cm
Product Weight 0.729 0.33 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;