E-BC-075-Q5 3/4" EMT Box Cnctr Qt5

Southwire #: 65071103 Model #: E-BC-075-Q5

E-BC-075-Q5 3/4" EMT BOX CNCTR QT5

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

Model # E-BC-075-Q5 E-BC-075-Q5
UPC # 032886713378 032886713378
Product Height 1.673 4.25 inch cm
Product Width 1.31 3.33 inch cm
Product Weight 0.123821 0.06 lbs kg
Product Type FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - EMT FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - EMT

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;