E-BC-050-Q5 1/2" EMT Box Cnctr Qt5

Southwire #: 65071003 Model #: E-BC-050-Q5

E-BC-050-Q5 1/2" EMT BOX CNCTR QT5

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

Model # E-BC-050-Q5 E-BC-050-Q5
UPC # 032886713354 032886713354
Product Height 1.559 3.96 inch cm
Product Width 1.105 2.81 inch cm
Product Weight 0.097858 0.04 lbs kg
Product Type FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - EMT FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - EMT

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;