D 4 PVC 90 X 48 BE

Southwire #: PVCB-4009048 Model #: PVCB-4009048

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Special radius elbow are noncancellable, non returnable
  • PVC
  • UL Listed
  • CSA Listed
  • Angle: 90 DEGREE
  • Radius: 48"

Specifications

Stock # PVCB-4009048 PVCB-4009048
Model # PVCB-4009048 PVCB-4009048
UPC # 784297017292 784297017292
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;