D 3 X 90 X 36R SCH80

Southwire #: PVC-30090368 Model #: PVC-30090368

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For schedule 80
  • Special radius elbow are noncancellable, non returnable
  • PVC
  • UL Listed
  • CSA Listed
  • Angle: 90 DEGREE
  • Radius: 36"

Specifications

Stock # PVC-30090368 PVC-30090368
Model # PVC-30090368 PVC-30090368
UPC # 784297827655 784297827655
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;