D 1-1/2 PVC 90 SCH80

Southwire #: PVC-1509080 Model #: PVC-1509080

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For schedule 80
  • Standard radius
  • PVC
  • UL Listed
  • CSA Listed
  • Angle: 90 DEGREE

Specifications

Stock # PVC-1509080 PVC-1509080
Model # PVC-1509080 PVC-1509080
UPC # 784297804724 784297804724
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;