A 3 PVC FEM ADP PART HARMONIZED, USE 1028

Southwire #: PFA-300 Model #: PFA-300

Connects threaded steel conduit or connectors to PVC conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PFA-300 PFA-300
Model # PFA-300 PFA-300
UPC # 784297760549 784297760549
Product Height 4.243 10.78 inch cm
Product Width 4.243 10.78 inch cm
Product Weight 0.484 0.22 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;