A 2-1/2 PVC FEM ADP PART HARMONIZED, USE 1027

Southwire #: PFA-250 Model #: PFA-250

Connects threaded steel conduit or connectors to PVC conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PFA-250 PFA-250
Model # PFA-250 PFA-250
UPC # 784297760532 784297760532
Product Height 4.007 10.18 inch cm
Product Width 4.007 10.18 inch cm
Product Weight 0.263 0.12 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;