A 1 PVC FEM ADP PART HARMONIZED, USE 1023

Southwire #: PFA-100 Model #: PFA-100

Connects threaded steel conduit or connectors to PVC conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PFA-100 PFA-100
Model # PFA-100 PFA-100
UPC # 784297760495 784297760495
Product Height 2.345 5.96 inch cm
Product Width 2.345 5.96 inch cm
Product Weight 0.079 0.04 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;