6" X 6" X 6" PVC JUNCTION BOXES

Southwire #: PJB-666 Model #: PJB-666

Encloses electrical or utility connections

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Cover, gasket, screws included
  • PVC
  • UL Listed, CSA Listed
  • 6" X 6" X 6"
  • 6" X 6" X 6"
  • 6" X 6" X 6"
  • 6" X 6" X 6"

Specifications

Stock # PJB-666 PJB-666
Model # PJB-666 PJB-666
UPC # 784297760662 784297760662
Product Height 8.345 21.20 inch cm
Product Width 8.345 21.20 inch cm
Product Weight 2.475 1.12 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;