6" Rigid Conduit Elbows, Large Radius 90 Deg. - Steel

Southwire #: ELR-6009036C Model #: ELR-6009036C

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded on both ends
  • Items sized 2-1/2" and larger ship in palletized cartons or bulk with threaded protectors on both ends
  • Galvanized steel
  • uULus Listed
  • Angle: 90 DEGREE
  • Radius: 36"
  • Radius Min: 16"

Specifications

Stock # ELR-6009036C ELR-6009036C
Model # ELR-6009036C ELR-6009036C
Product Weight 131.0 59.42 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;