4" Rigid Offset Nipples, Zinc Die Cast

Southwire #: OCN400 Model #: OCN400

4 IN. OFFSET CONDUIT NIPPLE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • cULus Listed
  • UL, CUL

Specifications

Stock # OCN400 OCN400
Model # OCN400 OCN400
UPC # 785592991898 785592991898
Product Height 1.32 3.35 inch cm
Product Width 2.04 5.18 inch cm
Product Weight 1.5 0.68 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;