4" PVC End Bells PART HARMONIZED, USE 1130

Southwire #: PMEB-400 Model #: PMEB-400

Provides smooth surface for pulling at the cut end of conduit and protects cable from damage

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PMEB-400 PMEB-400
Model # PMEB-400 PMEB-400
UPC # 784297761201 784297761201
Product Weight 0.433 0.20 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;