4" EMT Conduit Elbows, 15 Deg. - Steel PART HARMONIZED, USE #89A15

Southwire #: ELE-40015 Model #: ELE-40015

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Thin walled EMT conduit
  • Galvanized steel
  • uULus Listed
  • Angle: 15 DEGREE
  • Radius Min: 16"

Specifications

Stock # ELE-40015 ELE-40015
Model # ELE-40015 ELE-40015
UPC # 784297013522 784297013522
Product Weight 7.9 3.58 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;