3" Rigid Watertight Hubs, w/Grounding Lug - Die-Cast Zinc PART HARMONIZED, USE 208B

Southwire #: WHG300 Model #: WHG300

Secures threaded Rigid/IMC service entrance conduit to a box or enclosure, with grounding provision

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Insuliner has 105 deg. C rating
  • Zinc die cast
  • INSULATED

Specifications

Stock # WHG300 WHG300
Model # WHG300 WHG300
UPC # 785592998217 785592998217
Product Height 2.5 6.35 inch cm
Product Width 2.75 6.99 inch cm
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;