3" PVC 2-Hole Straps PART HARMONIZED, USE 1068

Southwire #: PS-300 Model #: PS-300

Secures conduit to surface

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • PVC

Specifications

Stock # PS-300 PS-300
Model # PS-300 PS-300
UPC # 784297010477 784297010477
Product Weight 0.08 0.04 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;