3" Liquid Tight Box Connectors, Straight, Insulated, w/Alum Lug, Malleable Iron

Southwire #: MSTR-300-A Model #: MSTR-300-A

Connects liquid-tight flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Long ferrule prevents pull out
  • Malleable iron zinc plated
  • cULus Listed (sizes 3/8" thru 4" only)
  • Insulated Lug Type: INSULATED - WITH ALUMINUM LUG

Specifications

measurement
imperial metric
Stock # MSTR-300-A MSTR-300-A
Model # MSTR-300-A MSTR-300-A
UPC # 784297016929 784297016929
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;