3" Liquid-Tight Box Connectors, 90 Deg., Insulated, Alum Lug - Malleable Iron

Southwire #: MSTR-30090-A Model #: MSTR-30090-A

Connects liquid-tight flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Long ferrule prevents pull out
  • Malleable iron zinc plated
  • cULus Listed
  • Insulated Lug Type: INSULATED WITH ALUMINUM LUG

Specifications

measurement
imperial metric
Stock # MSTR-30090-A MSTR-30090-A
Model # MSTR-30090-A MSTR-30090-A
UPC # 784297013201 784297013201
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;