3" EMT Insulated Bushing - Plastic

Southwire #: CAP-300 Model #: CAP-300

Protects cable jacket from abrasion during installation

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • High density polyethylene (HDPE)
  • 90 degree C temperature rating
  • No tools required to install

Specifications

measurement
imperial metric
Stock # CAP-300 CAP-300
Model # CAP-300 CAP-300
UPC # 784297018152 784297018152
Product Height 3.65 9.27 inch cm
Product Width 3.65 9.27 inch cm
Product Weight 0.07 0.03 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;