3" EMT Compression Box Connectors, Insulated - Steel

Southwire #: MEC-757-B Model #: MEC-757-B

Connects EMT conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight
  • Steel zinc plated
  • cULus Listed (all), Federal Spec. W-F-408E, NEMA FB-1 (insulated only)
  • INSULATED

Specifications

Stock # MEC-757-B MEC-757-B
Model # MEC-757-B MEC-757-B
UPC # 784297560019 784297560019
Product Height 4.943 12.56 inch cm
Product Width 4.943 12.56 inch cm
Product Weight 2.338 1.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;