3" Conduit Bodies LB-Type - PVC PART HARMONIZED, USE 1148

Southwire #: PLBLA-300 Model #: PLBLA-300

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed (for wet location and concrete tight), CSA Listed
  • Configuration: BODY W/COVER & FIBER GASKET

Specifications

Stock # PLBLA-300 PLBLA-300
Model # PLBLA-300 PLBLA-300
UPC # 784297760884 784297760884
Product Height 7.811 19.84 inch cm
Product Width 7.811 19.84 inch cm
Product Weight 3.675 1.67 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;