3/8" Two-Screw ROMEX NMSC Connector - Zinc Die Cast

Southwire #: L-57 Model #: L-57

Connects 14/2 to 10/3 armored ROMEX NMSC to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • UL Listed, CSA Listed
  • Cable Range: AC CABLE: (FE) 14/2 - 10/2, .46 MIN. X .598 MAX AC CABLE
  • Knockout Size: 1/2"

Specifications

measurement
imperial metric
Stock # L-57 L-57
Model # L-57 L-57
UPC # 784297351570 784297351570
Product Height 1.089 2.77 inch cm
Product Width 1.089 2.77 inch cm
Product Weight 0.048 0.02 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;