3/8" Flex/MC/AC Duplex Box Connectors - Zinc Die Cast

Southwire #: L-158 Model #: L-158

Connects two lengths of flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • UL Listed, CSA Listed
  • Metal Clad Cable Range: ALUMINUM CONT. SHEATH SMOOTH: .410 - .500, ALUMINUM INTERLOCKING: .460 - .560, STEEL INTERLOCKING: .438 - .560

Specifications

measurement
imperial metric
Stock # L-158 L-158
Model # L-158 L-158
UPC # 784297361586 784297361586
Product Height 1.674 4.25 inch cm
Product Width 1.674 4.25 inch cm
Product Weight 0.138 0.06 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;