3/4" Snap-In, ROMEX NMSC CONNECTOR, - Thermoplastic

SKU: 1201 Model: 1201

Connects two ROMEX NMSC to a box or enclosure

Download Category Specifications:
Excel Table

Features & Benefits

  • Easy snap-in design
  • Thermoplastic
  • cULus Listed
  • Cable Range: (2) 14/2 OR 12/2

Specifications

measurement
imperial metric
Stock # 1201 1201
Model # 1201 1201
UPC # 784297113017 784297113017
Product Height 1.444 3.67 inch cm
Product Width 1.444 3.67 inch cm
Product Weight 0.02 0.01 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;