3/4" Snap-In ROMEX NMSC Connector - Heavy Duty Thermo Plastic

Southwire #: ME-3300 Model #: ME-3300

Connects ROMEX NMSC and flexible cord to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Thermoplastic
  • cULus Listed
  • Cable Range: (1) 14/2 TO (1) 10/2 ROMEX NMSC, CORD CAPACITY .125 - .300 DIAMETER
  • Knockout Size: 1/2"

Specifications

measurement
imperial metric
Stock # ME-3300 ME-3300
Model # ME-3300 ME-3300
UPC # 784297540523 784297540523
Product Height 1.0 2.54 inch cm
Product Width 0.5 1.27 inch cm
Product Weight 0.062 0.03 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;