3/4" PVC Terminal Adapters PART HARMONIZED, USE 1032

Southwire #: PTA-75 Model #: PTA-75

Connects PVC conduit to threaded PVC or steel conduit bell or terminate raceway to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PTA-75 PTA-75
Model # PTA-75 PTA-75
UPC # 784297761539 784297761539
Product Height 1.719 4.37 inch cm
Product Width 1.719 4.37 inch cm
Product Weight 0.029 0.01 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;