3/4" PVC Elbows 90 Deg. Bell End PART HARMONIZED, USE 1242

Southwire #: PVCB-7590 Model #: PVCB-7590

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Standard radius
  • PVC
  • UL Listed
  • CSA Listed
  • Angle: 90 DEGREE

Specifications

Stock # PVCB-7590 PVCB-7590
Model # PVCB-7590 PVCB-7590
UPC # 784297004346 784297004346
Product Height 3.74 9.50 inch cm
Product Width 3.74 9.50 inch cm
Product Weight 0.254 0.12 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;