3/4" Nonmetallic Liquid-Tight Box Connectors, Straight

Southwire #: NMLQ-1075 Model #: NMLQ-1075

Connects liquid-tight nonmetallic conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for use with liquid-tight flexible non-metallic conduit, Type B
  • Nylon
  • cULus Listed
  • Install Type: STANDARD

Specifications

measurement
imperial metric
Stock # NMLQ-1075 NMLQ-1075
Model # NMLQ-1075 NMLQ-1075
UPC # 784297630026 784297630026
Product Height 1.5 3.81 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.093 0.04 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;