3/4" Nonmetallic Liquid-Tight Box Connectors, 90 Deg., Screw In - Nylon

Southwire #: NMLQ-9075-S Model #: NMLQ-9075-S

Connects liquid-tight nonmetallic conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for use with liquid-tight flexible non-metallic conduit, Type B
  • Nylon
  • cULus Listed
  • Install Type: SCREW-IN

Specifications

measurement
imperial metric
Stock # NMLQ-9075-S NMLQ-9075-S
Model # NMLQ-9075-S NMLQ-9075-S
UPC # 784297805035 784297805035
Product Weight 0.12 0.05 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;