3/4" Liquid-Tight Box Connectors Straight - Zinc Die Cast

Southwire #: LQA-1075 Model #: LQA-1075

Connects liquid-tight conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use with metallic and non-metallic type B
  • Zinc die cast
  • UL Listed, CSA Listed
  • UNINSULATED

Specifications

measurement
imperial metric
Stock # LQA-1075 LQA-1075
Model # LQA-1075 LQA-1075
UPC # 784297384028 784297384028
Product Height 2.093 5.32 inch cm
Product Width 2.093 5.32 inch cm
Product Weight 0.22 0.10 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;