3/4" Liquid Tight Box Connectors, Straight, Insulated, w/Alum Lug, Malleable Iron

Southwire #: MSTR-75-A Model #: MSTR-75-A

Connects liquid-tight flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Long ferrule prevents pull out
  • Malleable iron zinc plated
  • cULus Listed (sizes 3/8" thru 4" only)
  • Insulated Lug Type: INSULATED - WITH ALUMINUM LUG

Specifications

measurement
imperial metric
Stock # MSTR-75-A MSTR-75-A
Model # MSTR-75-A MSTR-75-A
UPC # 784297016905 784297016905
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1502ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;