3/4" Liquid-Tight Box Connectors, 45 Deg., Alum Lug, Insulated - Malleable Iron

Southwire #: MSTR-7545-A Model #: MSTR-7545-A

Connects liquid-tight flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Long ferrule prevents pull out
  • Malleable iron zinc plated
  • cULus Listed
  • Insulated Lug Type: INSULATED WITH ALUMINUM LUG

Specifications

measurement
imperial metric
Stock # MSTR-7545-A MSTR-7545-A
Model # MSTR-7545-A MSTR-7545-A
UPC # 784297013256 784297013256
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;