3/4" Conduit Body Covers, Domed - Steel

Southwire #: LS-75-D Model #: LS-75-D

Encloses conduit bodies

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screws included (except LS-250)
  • Galvanized steel
  • UL Listed (all). NEMA FB-1 (domed only)
  • Cover Type: DOMED

Specifications

Stock # LS-75-D LS-75-D
Model # LS-75-D LS-75-D
UPC # 784297014093 784297014093
Product Height 0.31 0.79 inch cm
Product Width 1.56 3.96 inch cm
Product Weight 0.126 0.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;