3/4" Conduit Bodies LB-Type - PVC PART HARMONIZED, USE #1142

Southwire #: PLBLA-75 Model #: PLBLA-75

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed (for wet location and concrete tight), CSA Listed
  • Configuration: BODY W/COVER & FIBER GASKET

Specifications

Stock # PLBLA-75 PLBLA-75
Model # PLBLA-75 PLBLA-75
UPC # 784297760822 784297760822
Product Height 3.49 8.86 inch cm
Product Width 3.49 8.86 inch cm
Product Weight 0.243 0.11 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;