3-1/2" Conduit Body Covers, Domed - Steel

Southwire #: LS-350-D Model #: LS-350-D

Encloses conduit bodies

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screws included (except LS-250)
  • Galvanized steel
  • UL Listed (all). NEMA FB-1 (domed only)
  • Cover Type: DOMED

Specifications

measurement
imperial metric
Stock # LS-350-D LS-350-D
Model # LS-350-D LS-350-D
UPC # 784297006333 784297006333
Product Height 4.664 11.85 inch cm
Product Width 4.664 11.85 inch cm
Product Weight 1.46 0.66 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;