2 X 2 INTERMEDIATE SPACER

Southwire #: PVS-200200 Model #: PVS-200200

Used with base spacers, to provide uniform spacing between the rows and columns of conduits for below grade duct back applications

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rebar holder slots accommodate a maximum rebar diameter of 5/8" for the 2" conduit size, and 7/8" for all other sizes
  • Spacers provide a 3" clearance from the trench base to the bottom of their first conduit
  • Install spacers every 5 to 6 feet for proper and even support of the conduit assembly
  • PVC
  • 2" X 2 "

Specifications

Stock # PVS-200200 PVS-200200
Model # PVS-200200 PVS-200200
UPC # 784297013881 784297013881
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;