2" Service Entrance Caps SlipFitter

Southwire #: L-805-M Model #: L-805-M

Used to cap overhead service entrance into building or structure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use with Rigid/IMC and EMT conduit
  • Cast aluminum
  • UL Listed
  • CSA Listed
  • Pipe Size: 2"
  • Cap Size: 1-1/4"

Specifications

measurement
imperial metric
Stock # L-805-M L-805-M
Model # L-805-M L-805-M
UPC # 784297370854 784297370854
Material Die Cast Aluminum Die Cast Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;