2" Rigid Watertight Hub - Malleable Iron PART HARMONIZED, USE 206MHDG

Southwire #: MLWH-200 Model #: MLWH-200

Secures threaded Rigid/IMC service entrance conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Insulated
  • Malleable iron
  • cULus Listed, Federal Spec. W-F-40BE, NEMA FB-1
  • INSULATED

Specifications

Stock # MLWH-200 MLWH-200
Model # MLWH-200 MLWH-200
UPC # 784297012990 784297012990
Product Height 3.143 7.98 inch cm
Product Width 3.143 7.98 inch cm
Product Weight 1.232 0.56 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;