2" Rigid Conduit Bodies LR-Type, Malleable Iron

Southwire #: LRM-200 Model #: LRM-200

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded body for Rigid/IMC conduit
  • Malleable iron
  • UL Listed, CSA Listed
  • Configuration: BODY ONLY

Specifications

measurement
imperial metric
Stock # LRM-200 LRM-200
Model # LRM-200 LRM-200
UPC # 784297004209 784297004209
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;