2" Non-Watertight ROMEX NMSC Connectors, Oval - Zinc Die Cast

Southwire #: L-1108 Model #: L-1108

Connects ROMEX NMSC to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • UL Listed & CSA Listed (oval), cULus Listed (round)
  • Shape: OVAL

Specifications

measurement
imperial metric
Stock # L-1108 L-1108
Model # L-1108 L-1108
UPC # 784297352089 784297352089
Product Height 3.135 7.96 inch cm
Product Width 3.135 7.96 inch cm
Product Weight 0.66 0.30 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;