2" Liquid-Tight Box Connectors 90 Deg. - Zinc Die Cast

Southwire #: LQA-9200 Model #: LQA-9200

Connects liquid-tight conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use with metallic and non-metallic type B
  • Zinc die cast
  • UL Listed, CSA Listed

Specifications

measurement
imperial metric
Stock # LQA-9200 LQA-9200
Model # LQA-9200 LQA-9200
UPC # 784297385063 784297385063
Product Height 4.273 10.85 inch cm
Product Width 4.273 10.85 inch cm
Product Weight 1.305 0.59 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;