2" Flashing, Neoprene Seal - Galvanized

Southwire #: P-40 Model #: P-40

Prevents water leaks where conduit enters roof surface

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Flashing base and collar are separate
  • Fits flat surface up to 40 deg pitch
  • For plastic, cast iron, or galvanized pipe
  • 24 gauge galvanized steel base, elastomeric compound collar

Specifications

Stock # P-40 P-40
Model # P-40 P-40
UPC # 784297520105 784297520105
Product Height 3.71 9.42 inch cm
Product Width 3.71 9.42 inch cm
Product Weight 0.966 0.44 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;