2" EMT Conduit Elbows, 30 Deg. - Steel

Southwire #: ELE-20030 Model #: ELE-20030

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Thin walled EMT conduit
  • Galvanized steel
  • uULus Listed
  • Angle: 30 DEGREE
  • Radius Min: 9-1/2"

Specifications

Stock # ELE-20030 ELE-20030
Model # ELE-20030 ELE-20030
UPC # 784297003851 784297003851
Product Height 4.962 12.60 inch cm
Product Width 4.962 12.60 inch cm
Product Weight 1.66 0.75 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;