2" EMT Conduit Elbows, 22.5 Deg. - Steel

Southwire #: ELE-20022 Model #: ELE-20022

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Thin walled EMT conduit
  • Galvanized steel
  • uULus Listed
  • Angle: 22.5 DEGREE
  • Radius Min: 9-1/2"

Specifications

Stock # ELE-20022 ELE-20022
Model # ELE-20022 ELE-20022
UPC # 784297004247 784297004247
Product Height 5.078 12.90 inch cm
Product Width 5.078 12.90 inch cm
Product Weight 1.49 0.68 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;