2" EMT Conduit Elbows, 15 Deg. - Steel

Southwire #: ELE-20015 Model #: ELE-20015

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Thin walled EMT conduit
  • Galvanized steel
  • uULus Listed
  • Angle: 15 DEGREE
  • Radius Min: 9-1/2"

Specifications

Stock # ELE-20015 ELE-20015
Model # ELE-20015 ELE-20015
UPC # 784297006685 784297006685
Product Height 6.296 15.99 inch cm
Product Width 6.296 15.99 inch cm
Product Weight 1.91 0.87 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;