2" EMT Compression Couplings Rain-Tight - Steel

Southwire #: MECR-765 Model #: MECR-765

Connects two lengths of EMT conduit for a rain-tight fit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rain tight, concrete tight, wet locations
  • Blue nuts for easy identification
  • Steel zinc plated
  • cULus Listed rain-tight, Federal Spec. W-F-408E, NEMA FB-1

Specifications

Stock # MECR-765 MECR-765
Model # MECR-765 MECR-765
UPC # 784297007064 784297007064
Product Height 3.167 8.04 inch cm
Product Width 3.167 8.04 inch cm
Product Weight 0.72 0.33 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 63ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;