2" Conduit Body Covers - Aluminum PART HARMONIZED, USE 576

Southwire #: LA-200 Model #: LA-200

Encloses conduit bodies

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screws included
  • Aluminum
  • UL Listed

Specifications

Stock # LA-200 LA-200
Model # LA-200 LA-200
UPC # 784297323355 784297323355
Product Height 2.962 7.52 inch cm
Product Width 2.962 7.52 inch cm
Product Weight 0.272 0.12 lbs kg
Material Aluminum Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;