2-1/2" Rigid Conduit Bodies T -Type, Malleable Iron

Southwire #: LTM-250 Model #: LTM-250

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded body for Rigid/IMC conduit
  • Malleable iron
  • UL Listed, CSA Listed
  • Configuration: BODY ONLY

Specifications

measurement
imperial metric
Stock # LTM-250 LTM-250
Model # LTM-250 LTM-250
UPC # 784297003639 784297003639
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;